Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number353108
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Secure stacking provides stability from accidental tips or spills
- Nonpyrogenic
- Volumetric graduations and writing patch
- Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange
- Growth area and volume are nominal
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$277.33 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 353108 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 20 mm |
| Cap Color | Blue |
| Sterile | Yes |
| Graduation Range | 5 - 50 mL |
| Surface Area | 25 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9341001
- Quality Certificate - Lot No.9337009
- Quality Certificate - Lot No.9335010
- Quality Certificate - Lot No.9280005
- Quality Certificate - Lot No.9256010
- Quality Certificate - Lot No.9253006
- Quality Certificate - Lot No.9199001
- Quality Certificate - Lot No.9196001
- Quality Certificate - Lot No.9185001
- Quality Certificate - Lot No.9176005
- Quality Certificate - Lot No.9170008
- Quality Certificate - Lot No.9154001
- Quality Certificate - Lot No.9112009
- Quality Certificate - Lot No.9098013
- Quality Certificate - Lot No.9078017
- Quality Certificate - Lot No.9064009
- Quality Certificate - Lot No.9049028
- Quality Certificate - Lot No.9045012
- Quality Certificate - Lot No.9042023
- Quality Certificate - Lot No.9020010
- Quality Certificate - Lot No.9018005
- Quality Certificate - Lot No.9014016
- Quality Certificate - Lot No.9009006
- Quality Certificate - Lot No.8346009
- Quality Certificate - Lot No.8345008
- Quality Certificate - Lot No.8254003
- Quality Certificate - Lot No.8235002
- Quality Certificate - Lot No.8232004
- Quality Certificate - Lot No.8219002
- Quality Certificate - Lot No.8169014