Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 12/Case
Product Number430521

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Fits plastic or glass media bottles with 33mm neck sizes.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
Product Number | 430521 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 500 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.22 µm |
Membrane Area | 33.2 cm² |
Packaging | Individually wrapped |
Neck Diameter | 33 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09725002
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.19824002
- Quality Certificate - Lot No.00424001
- Quality Certificate - Lot No.22822001
- Quality Certificate - Lot No.34920003
- Quality Certificate - Lot No.12120002
- Quality Certificate - Lot No.00720001
- Quality Certificate - Lot No.23419003
- Quality Certificate - Lot No.14919002
- Quality Certificate - Lot No.01819001
- Quality Certificate - Lot No.27518003
- Quality Certificate - Lot No.14918002
- Quality Certificate - Lot No.01518001
- Quality Certificate - Lot No.28417005
- Quality Certificate - Lot No.23417004
- Quality Certificate - Lot No.20017003
- Quality Certificate - Lot No.10117002
- Quality Certificate - Lot No.01317001
- Quality Certificate - Lot No.28716003
- Quality Certificate - Lot No.17616002
- Quality Certificate - Lot No.08116001
- Quality Certificate - Lot No.35615005
- Quality Certificate - Lot No.31315004
- Quality Certificate - Lot No.22215003
- Quality Certificate - Lot No.16115002
- Quality Certificate - Lot No.04915001
- Quality Certificate - Lot No.34314004
- Quality Certificate - Lot No.30714003
- Quality Certificate - Lot No.22714002