Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 48/Case
Product Number430624
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Fits plastic or glass media bottles with 33mm neck sizes.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$450.01 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 430624 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 150 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.22 µm |
Membrane Area | 13.6 cm² |
Packaging | Individually wrapped |
Graduations | Yes |
Neck Diameter | 33 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16924001
- Quality Certificate - Lot No.23822002
- Quality Certificate - Lot No.13821001
- Quality Certificate - Lot No.09720001
- Quality Certificate - Lot No.24619002
- Quality Certificate - Lot No.13419001
- Quality Certificate - Lot No.34518003
- Quality Certificate - Lot No.20818002
- Quality Certificate - Lot No.10618001
- Quality Certificate - Lot No.35617003
- Quality Certificate - Lot No.22917002
- Quality Certificate - Lot No.09317001
- Quality Certificate - Lot No.33716004
- Quality Certificate - Lot No.30516003
- Quality Certificate - Lot No.20116002
- Quality Certificate - Lot No.06816001
- Quality Certificate - Lot No.34115004
- Quality Certificate - Lot No.24615003
- Quality Certificate - Lot No.12515002
- Quality Certificate - Lot No.02315001
- Quality Certificate - Lot No.35614004
- Quality Certificate - Lot No.27514003
- Quality Certificate - Lot No.16814002
- Quality Certificate - Lot No.10714001
- Quality Certificate - Lot No.35213005
- Quality Certificate - Lot No.25513004
- Quality Certificate - Lot No.21313003
- Quality Certificate - Lot No.10613002
- Quality Certificate - Lot No.04213001
- Quality Certificate - Lot No.33212005