Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² PES Membrane, Fits 33 mm Diameter Necks, Sterile, 12/Case
Product Number431117
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² PES Membrane, Fits 33mm Diameter Necks, Sterile, 12/Case
- Fits plastic or glass media bottles with 33mm neck sizes.
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$155.14 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431117 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 500 mL |
Membrane Material | Polyethersulfone |
Membrane Pore Size | 0.22 µm |
Membrane Area | 33.2 cm² |
Packaging | Individually wrapped |
Neck Diameter | 33 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19824002
- Quality Certificate - Lot No.03324001
- Quality Certificate - Lot No.29223001
- Quality Certificate - Lot No.22922001
- Quality Certificate - Lot No.11021001
- Quality Certificate - Lot No.33520003
- Quality Certificate - Lot No.12120002
- Quality Certificate - Lot No.00620001
- Quality Certificate - Lot No.16419002
- Quality Certificate - Lot No.02119001
- Quality Certificate - Lot No.27618003
- Quality Certificate - Lot No.20118002
- Quality Certificate - Lot No.05418001
- Quality Certificate - Lot No.28417003
- Quality Certificate - Lot No.16517002
- Quality Certificate - Lot No.05817001
- Quality Certificate - Lot No.28716004
- Quality Certificate - Lot No.22216003
- Quality Certificate - Lot No.11916002
- Quality Certificate - Lot No.05016001
- Quality Certificate - Lot No.28915003
- Quality Certificate - Lot No.22215002
- Quality Certificate - Lot No.03415001
- Quality Certificate - Lot No.28214004
- Quality Certificate - Lot No.19014003
- Quality Certificate - Lot No.11914002
- Quality Certificate - Lot No.05014001
- Quality Certificate - Lot No.30913005
- Quality Certificate - Lot No.22113004
- Quality Certificate - Lot No.17113003