Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² PES Membrane, Fits 33 mm Diameter Necks, Sterile, 48/Case
Product Number431160

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Fits plastic or glass media bottles with 33mm neck sizes.
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$439.24 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431160 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 150 mL |
Membrane Material | Polyethersulfone |
Membrane Pore Size | 0.22 µm |
Membrane Area | 13.6 cm² |
Packaging | Individually wrapped |
Graduations | Yes |
Neck Diameter | 33 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09925001
- Quality Certificate - Lot No.16924001
- Quality Certificate - Lot No.31123002
- Quality Certificate - Lot No.03323001
- Quality Certificate - Lot No.23922004
- Quality Certificate - Lot No.33820003
- Quality Certificate - Lot No.18420002
- Quality Certificate - Lot No.09720001
- Quality Certificate - Lot No.24619003
- Quality Certificate - Lot No.09819002
- Quality Certificate - Lot No.00919001
- Quality Certificate - Lot No.30218003
- Quality Certificate - Lot No.17818002
- Quality Certificate - Lot No.10818001
- Quality Certificate - Lot No.31917004
- Quality Certificate - Lot No.29617003
- Quality Certificate - Lot No.18617002
- Quality Certificate - Lot No.09417001
- Quality Certificate - Lot No.33716004
- Quality Certificate - Lot No.27116003
- Quality Certificate - Lot No.20116003
- Quality Certificate - Lot No.15916002
- Quality Certificate - Lot No.06816001
- Quality Certificate - Lot No.34115005
- Quality Certificate - Lot No.24615004
- Quality Certificate - Lot No.20515003
- Quality Certificate - Lot No.17315002
- Quality Certificate - Lot No.02615001
- Quality Certificate - Lot No.31814006
- Quality Certificate - Lot No.27514005