text.skipToContent text.skipToNavigation

Bottle Top Vacuum Filters

E-mail

  • Three sizes: 150 mL, 500 mL and 1,000 mL.
  • Low liquid retention funnel design.
  • Available in 33 mm and 45 mm neck sizes to fit most glass and plastic media storage bottles.
  • 45 mm neck sizes fit on Corning® glass 1395 bottles, to be used on 2L and smaller sizes only.
  • Prefilters must be ordered separately.
  • Individually packaged.
  • Sterile.
  • Nonpyrogenic.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
430512 Corning® 500 mL Bottle Top Vacuum Filter, 0.45 µm Pore 33.2cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $162.01 per case
430514 Corning® 500 mL Bottle Top Vacuum Filter, 0.45 µm Pore 33.2cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $158.84 per case
430625 Corning® 150 mL Bottle Top Vacuum Filter, 0.45 µm Pore 13.6cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 48/Case   1 / Pk     48 / Cs     Corning®   $450.01 per case
430627 Corning® 150 mL Bottle Top Vacuum Filter, 0.45 µm Pore 13.6cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case   1 / Pk     48 / Cs     Corning®   $450.01 per case