Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Fiberglass Prefilters, 43 mm Square
Product Number431410
For use with 150 mL filter funnels, 100 per case
$98.96 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 431410 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Packaging | Bulk pack |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34624001
- Quality Certificate - Lot No.20123001
- Quality Certificate - Lot No.15923001
- Quality Certificate - Lot No.22921001
- Quality Certificate - Lot No.36119001
- Quality Certificate - Lot No.33919001
- Quality Certificate - Lot No.22019001
- Quality Certificate - Lot No.07119001
- Quality Certificate - Lot No.26218001
- Quality Certificate - Lot No.20618001
- Quality Certificate - Lot No.16718001
- Quality Certificate - Lot No.14518001
- Quality Certificate - Lot No.03718004
- Quality Certificate - Lot No.02617001
- Quality Certificate - Lot No.25716001
- Quality Certificate - Lot No.13716001
- Quality Certificate - Lot No.11216001
- Quality Certificate - Lot No.04016002
- Quality Certificate - Lot No.12415999
- Quality Certificate - Lot No.00915001
- Quality Certificate - Lot No.33014001
- Quality Certificate - Lot No.17414001
- Quality Certificate - Lot No.10814001
- Quality Certificate - Lot No.26613001
- Quality Certificate - Lot No.13713001
- Quality Certificate - Lot No.31912001
- Quality Certificate - Lot No.30512001
- Quality Certificate - Lot No.15112001
- Quality Certificate - Lot No.19611001
- Quality Certificate - Lot No.18111001