Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Fiberglass Prefilters, 49.5 mm Square
Product Number431411
For use with 250 mL filter funnels, 100 per case
$104.69 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 431411 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Packaging | Bulk pack |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05126001
- Quality Certificate - Lot No.12725001
- Quality Certificate - Lot No.07725001
- Quality Certificate - Lot No.26824001
- Quality Certificate - Lot No.19622001
- Quality Certificate - Lot No.22921001
- Quality Certificate - Lot No.15921001
- Quality Certificate - Lot No.35819002
- Quality Certificate - Lot No.33919002
- Quality Certificate - Lot No.22019002
- Quality Certificate - Lot No.07119002
- Quality Certificate - Lot No.26218002
- Quality Certificate - Lot No.20618002
- Quality Certificate - Lot No.03718001
- Quality Certificate - Lot No.30417001
- Quality Certificate - Lot No.23817001
- Quality Certificate - Lot No.02617002
- Quality Certificate - Lot No.25716002
- Quality Certificate - Lot No.22816001
- Quality Certificate - Lot No.04016003
- Quality Certificate - Lot No.12415999
- Quality Certificate - Lot No.04015001
- Quality Certificate - Lot No.33014001
- Quality Certificate - Lot No.27514001
- Quality Certificate - Lot No.21714001
- Quality Certificate - Lot No.10814001
- Quality Certificate - Lot No.06914001
- Quality Certificate - Lot No.03514001
- Quality Certificate - Lot No.25313001
- Quality Certificate - Lot No.13713001