Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 25 mm Diameter Syringe Filters, 0.45 µm Pore NY Membrane, Sterile, Individually Packaged, 50/Case
Product Number431225

These Corning® syringe filters have polypropylene copolymer housings, female Luer lock inlets and male Luer slip outlets.
- Nylon (NY) membranes are naturally hydrophilic, surfactant-free and offer the lowest extractables
- 100% integrity tested, sterile and nonpyrogenic and noncytotoxic
- Manufactured in accordance with ISO 9001 standards
$223.92 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431225 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Filter Style | Pressure syringe |
Membrane Material | Nylon |
Membrane Pore Size | 0.45 µm |
Membrane Diameter | 25 mm |
Packaging | Individually wrapped |
Housing Material | Polypropylene |
Inlet | Female Luer lock |
Outlet | Male Luer slip |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17625040
- Quality Certificate - Lot No.10425029
- Quality Certificate - Lot No.28224060
- Quality Certificate - Lot No.25324057
- Quality Certificate - Lot No.22824049
- Quality Certificate - Lot No.34223056
- Quality Certificate - Lot No.23023038
- Quality Certificate - Lot No.22823035
- Quality Certificate - Lot No.15023010
- Quality Certificate - Lot No.30022051
- Quality Certificate - Lot No.23722042
- Quality Certificate - Lot No.21322037
- Quality Certificate - Lot No.17922026
- Quality Certificate - Lot No.13622023
- Quality Certificate - Lot No.09822012
- Quality Certificate - Lot No.28621066
- Quality Certificate - Lot No.25621057
- Quality Certificate - Lot No.20721049
- Quality Certificate - Lot No.14621033
- Quality Certificate - Lot No.08321021
- Quality Certificate - Lot No.32220062
- Quality Certificate - Lot No.11420020
- Quality Certificate - Lot No.05920012
- Quality Certificate - Lot No.34319072
- Quality Certificate - Lot No.28119058
- Quality Certificate - Lot No.23119040
- Quality Certificate - Lot No.21319038
- Quality Certificate - Lot No.15419023
- Quality Certificate - Lot No.09219014
- Quality Certificate - Lot No.03019003