More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® DiIC12(3) Fluorescent Dye, 100 mg
Product Number354218
The fluorescent dyeDiIC12(3) can be used with Corning FluoroBlok Cell Permeable Supports and Insert Systems to label cells when performing analyses such as tumor cell invasion, endothelial cell migration, endothelial cell tubulogenesis, and other cell-based assays.
DiIC12(3) is a lipophilic neuronal tracer that is commonly used for labeling neuronal projections as well as lipid bilayers in other cell types. Because DiIC12(3) exhibits low toxicity and minimal effects on cell viability, this dye can be used to pre-label cells for a variety of applications. Corning DiIC12(3) Fluorescent Dye can be used to fluorescently label viable cells for assays such as tumor cell invasion or endothelial cell migration. Moreover, cells are known to tolerate different fluorescent dyes for varying amounts of time in culture. While cells labeled with calcein AM should be exposed to the dye for less than eight hours, DiIC12(3) can be used for several days in culture without adversely affecting cells.
Preparation and Storage
Product is shipped on dry ice. Upon receipt, store immediately at -20°C. Stable for at least three months from date of shipment.
Product Size: 500 µg
Quality
- Purity: >95%
- Extinction Coefficient: >150,000 M-1cm-1
This product is non-returnable. If you have any questions, please contact us immediately.
$260.92 per each
Less than 10 in Stock
Product Number | 354218 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 100 mg |