text.skipToContent text.skipToNavigation

Corning® LSE™ Digital Microplate Shaker

E-mail

The Corning LSE digital microplate shaker features digital control of shaking speed and run time. A single control knob is used to set parameters, and values are shown on a large 3-digit display. A sturdy base encloses the motor for quiet, vibration-free operation.

The included stainless steel platform accommodates up to 4 microplates (standard or deep well), and the shaker is safe for use in temperature controlled environments from 4°C to 65°C.

  • Large capacity – process up to 4 microplates
  • 3 mm orbit for resuspending, homogenizing, or vortexing
  • Large digital display with single-knob control of speed time
  • Suitable for cold room or incubator use

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6781-4 Corning® LSE™ Digital Microplate Shaker, 230V, EU Plug   1 / Pk     1 / Cs     Corning®   $1,637.97 per case
6782-4 Corning® LSE™ Digital Microplate Shaker, 230V, UK Plug   1 / Pk     1 / Cs     Corning®   $1,637.97 per case