text.skipToContent text.skipToNavigation

Corning® LSE™ Vortex Mixer with Standard Tube Head, 230V, EU Plug

Product Number6776

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The Corning variable speed LSE Vortex Mixer provides fast, efficient mixing with minimal vibration. The unit features a powerful, counter-balanced motor drive, continuous or mix modes. A range of accessories are available for all common sample tubes and containers.

  • Variable speed for gentle to vigorous mixing
  • Optimized counter balance for minimal vibration
  • Lightweight and portable
  • Includes cup head for all standard microtubes and centrifuge tubes
  • Mix a variety of tubes and plates with optional accessory heads
  • Touch and continuous mix modes


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$346.51 per case

Out of Stock

Details
Product Number   6776
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Power   230V, 50/60Hz  
Speed   0 - 3400 rpm  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® LSE™ Optional Head, 3 inch, for Processing Larger Numbers of Tubes
Corning® LSE™ Optional Head for 1 Microplate or 64 x 0.2 mL Tubes or 8 x 0.2 mL Tube Strips
Corning® LSE™ Optional Head for 8 x 15 mL and 8 x 12/13 mm Diameter Tubes
Corning® LSE™ Optional Head Attachment for 6 x 50 mL Tubes

Corning® LSE™ Optional Head Attachment for 6 x 50 mL Tubes

480104

Less than 10 in Stock

$83.86 per case
Optional Head for 12 x 1.5/2.0 mL Tubes, Head Horizontally
Corning® LSE™ Optional Head for 4 x 15 mL Tubes, Held Horizontally
Corning® LSE™ Optional Head for 2 x 50 mL Tubes, Held Horizontally