Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ 6 x 50 mL Fixed Angle Rotor
Product Number480136
This is an optional rotor for 6 x 50 mL tubes, for use with Corning® LSE™ Compact Centrifuge.
$1,606.41 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 480136 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Stir Range | 200 - 6000 rpm |
Specifications Documents