Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Scholar 5 x 5 Inch Top PC-170 Hot Plate, 120V/60Hz
Product Number6795-170
The most economical of our hot plates, the PC-170 is an efficient choice for your heating needs. Its compact 5 x 5 inch design minimizes wasted bench space and features a white enameled steel top for maximum heat conduction.
- Operates on 120V/60Hz to meet needs in North America and other locations with similar requirements.
- Dual heat shields ensure the outer case remains cool to the touch.
- UL/CUL approved
- One-year warranty
$299.70 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 6795-170 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 5 x 5 inches |
| Power | 120V, 60Hz |
| Amperage | 2.1 |
| Watts | 250 |
| Temperature Range | 60 to 360°C (140 to 680°F) |
| Dimensions L x W x H | 5" x 5" x 4" |
Specifications Documents