Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® MP9I Nine Position 250 mL Capacity Stirrer, 120V/60Hz
Product Number440826
This item will be discontinued when inventory reaches 0.
This Corning® nine position stirrer has integral controls that can accommodate up to nine 250 mL vessels. It operates on 120V/60Hz.
- Compact design saves valuable bench space
- Offers powerful stirring from 350 to 2000 rpm.
- Rugged lightweight glass filled resin case
- Two-year warranty
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 440826 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents
Compatible Accessories