Corning® SS2I Single Position 10L Capacity Single Slow-Speed Stirrer, 120V/60Hz
Product Number440812
This item will be discontinued when inventory reaches 0.
This Corning® slow-speed stirrer has one position with integral controls that can accommodate up to a ten-liter vessel. It is designed to be use with Corning® glass and plastic spinner flasks to provide optimum stirring speeds for both good mixing and high cell viability. It operates on 120V/60Hz. A compact design saves valuable bench space and offers powerful stirring from 10 to 150 rpm. Yet its economical features (just one stirring position) make it an ideal alternative to more expensive multiple position units. -Rugged lightweight glass filled resin case has a low profile design. -IP 65 rated. -Can be used in a maximum 80% relative humidity environment. -2 year warranty
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 440812 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents