Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Shaking Incubator, 71 Liters, 230V, Chinese Plug
Product Number6762
This cabinet-style incubator has a compact footprint and can also be stacked to maximize space efficiency. The built in orbital shaker accepts a large assortment of platforms and clamps that can accommodate flasks, Petri dishes, and test tube racks. The maximum capacity is 4 x 2L/6 x 1L flasks.
- Outstanding temperature uniformity
- Large viewing area for undisturbed monitoring of samples
- Broad temperature range
- Multiple shelving options
- Precision control shaking mechanism
$7,288.53 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6762 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents
Compatible Accessories
Corning® Flat Shaker Platform with Non-slip Rubber Mat, 390 x 330 mm
480160Less than 10 in Stock
$542.93 per case
Corning® Shaking Platform Pre-drilled for Flask Clamps
480159Less than 10 in Stock
$628.58 per case