More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Benchtop Shaking Incubator with Platform, 230V (EU Plug)
Product Number6791
Truly a benchtop style, the lid on the Corning benchtop shaking incubator has a low pivot point which provides a space-saving size sure to fit on the lab bench and under shelves. Each unit includes a software package, which provides the option of saving data to an external computer or monitoring rpm and temperature throughout runs. The maximum capacity is 4 x 1L flasks.
- Outstanding temperature uniformity
- Large viewing area for undisturbed monitoring of samples
- Broad temperature range
- Multiple shelving options
- Precision control shaking mechanism
$5,361.77 per case
Less than 10 in Stock
Product Number | 6791 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Power | 230V, 50/60Hz |
Temperature Range | Ambient +5° C to 80° C |
Speed | 20 - 300 rpm |
Corning® Universal Platform for Benchtop Shaking Incubator, 30 x 30 cm
480144Less than 10 in Stock