Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 5-50 µL Lambda™ Plus 8 Channel Pipettor
Product Number4081

Learn More

Engineered to provide the highest levels of accuracy, reproducibility, and comfort
Lambda Plus Pipettors have been engineered to provide the highest levels of accuracy, reproducibility, and comfort. All Lambda Plus Pipettors feature smooth plunger movement and extremely low pipetting forces. Volume can be set by turning either the thumb wheel or the pushbutton, and a locking mechanism prevents accidental change. The Lambda Plus Pipettors have been designed to maintain their calibration, even after repeated use and autoclaving. A key is included with each pipettor for easy in-house calibration.
- Factory calibrated to strict ISO 8655 standards
- 3-year warranty
- Fully autoclavable and UV resistant
- Designed for universal fit with all common brands of pipet tips
- Turn -to- fix adjustable tip ejector
- Accuracy (%) ±4.0 to ±1.6
- Precision (%) <2.5 to <0.6

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Out of Stock
Product Number | 4081 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Volume Range | 5 - 50 µL |