text.skipToContent text.skipToNavigation

Corning® Lambda™ Plus Single- and Multi-channel Pipettors

E-mail

Engineered to provide the highest levels of accuracy, reproducibility, and comfort

Available in single-, eight-and twelve-channel configurations, all Lambda Plus pipettors feature smooth plunger movement and extremely low pipetting forces. Volume can be set by turning either the thumb wheel or the plunger button, and a locking mechanism prevents accidental change. The Lambda Plus pipettors have been designed to maintain their calibration, even after repeated use and autoclaving. A key is included with each pipettor for easy in-house calibration.

Features

  • Factory calibrated to strict ISO 8655 standards
  • 3-year warranty
  • Fully autoclavable and UV resistant
  • Designed for universal fit with all common brands of pipet tips
  • Adjustable tip ejector


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4083 Corning® 50-300 µL Lambda™ Plus 8 Channel Pipettor   1 / Pk     1 / Cs     Corning®   $933.53 per case
4083-STD Corning® 50-300 µL Lambda™ Plus 8 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
4087 Corning® 50-300 µL Lambda™ Plus 12 Channel Pipettor   1 / Pk     1 / Cs     Corning®   $1,104.46 per case
4087-STD Corning® 50-300 µL Lambda™ Plus 12 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service