text.skipToContent text.skipToNavigation

Corning® 150 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm PTFE Filter, MPC

Product Number11651

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male MPC. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.

  • Made from optically clear polystyrene
  • Sterilized to SAL 10⁻⁶


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,972.26 per case

Details
Product Number   11651
Qty./Pk   1 / Pk  
Qty./Cs   8 / Cs  
Brand   Corning®  
Capacity   150 mL  
Top Style   Threaded  
Cap Material   High density polyethylene  
Cap Diameter   45 mm  
Cap Color   Orange  
Sterile   Yes  
Tubing Connection   Male MPC  
Specifications Documents