PYREX® 600 mL Tall Form Berzelius Beakers, with Spout, Graduated
Product Number1060-600
A tall 600 mL beaker with spout facilitates pouring. For convenience, these beakers are graduated to indicate their approximate content. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
$380.06 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 1060-600 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 600 mL |
| Beaker Style | Berzelius |
| Graduation Increment | 50 mL |
| Height | 152 mm (approx.) |
| O.D. | 79 mm (approx.) |
| Graduation Range | 50 mL - 550 mL |
Specifications Documents