text.skipToContent text.skipToNavigation

PYREX® Beakers, Double Spout, Double Scale

E-mail

Graduated in both fluid ounces and milliliters. The graduations are approximate only. These blown graduates, of substantial weight for greater mechanical strength, are ideal for measuring hot solutions. (Because of their heavy walls, they should not be subjected to direct contact with the heat source.)

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6480-125 PYREX® 125 mL Double Spout, Double Pour Beakers, Graduated   1 / Pk     12 / Cs     PYREX®   $1,074.96 per case
6480-1L PYREX® 1L Double Spout, Double Pour Beakers, Graduated   1 / Pk     6 / Cs     PYREX®   $1,102.87 per case
6480-250 PYREX® 250 mL Double Spout, Double Pour Beakers, Graduated   1 / Pk     12 / Cs     PYREX®   $1,386.00 per case
6480-2L PYREX® 2L Double Spout, Double Pour Beakers, Graduated   1 / Pk     6 / Cs     PYREX®   $1,663.14 per case
6480-500 PYREX® 500 mL Double Spout, Double Pour Beakers, Graduated   1 / Pk     12 / Cs     PYREX®   $1,813.63 per case