Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Griffin Low Form 250 mL Beaker, Double Scale, Graduated
Product Number1000-250

The PYREX® 250 mL beaker (Corning 1000-250), with spout, is manufactured with uniform wall thickness, offering optimum balance between thermal shock resistance and mechanical strength. For convenience, these 250 mL beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
Added to Your Shopping Cart
In Stock
Details
Product Number | 1000-250 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Beaker Style | Griffin |
Graduation Increment | 25 mL |
Height | 90 mm (approx.) |
O.D. | 68 mm (approx.) |
Graduation Range | 25 mL - 200 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18225009
- Quality Certificate - Lot No.15825021
- Quality Certificate - Lot No.15025002
- Quality Certificate - Lot No.14325058
- Quality Certificate - Lot No.09125064
- Quality Certificate - Lot No.03625002
- Quality Certificate - Lot No.03225035
- Quality Certificate - Lot No.01325047
- Quality Certificate - Lot No.35524002
- Quality Certificate - Lot No.30924003
- Quality Certificate - Lot No.27624057
- Quality Certificate - Lot No.27624002
- Quality Certificate - Lot No.24724003
- Quality Certificate - Lot No.22124072
- Quality Certificate - Lot No.20024002
- Quality Certificate - Lot No.19524005
- Quality Certificate - Lot No.18024002
- Quality Certificate - Lot No.15324020
- Quality Certificate - Lot No.12424038
- Quality Certificate - Lot No.12024002
- Quality Certificate - Lot No.09224080
- Quality Certificate - Lot No.07924019
- Quality Certificate - Lot No.07324002
- Quality Certificate - Lot No.03924002
- Quality Certificate - Lot No.33923005
- Quality Certificate - Lot No.31423042
- Quality Certificate - Lot No.31123002
- Quality Certificate - Lot No.28423068
- Quality Certificate - Lot No.27123002
- Quality Certificate - Lot No.25523065