Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL BOTTLE,SQUARE,POLYCARBONATE,12/TRAY,24/CASE
Product Number431495
$307.77 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 431495 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 500 mL |
Neck Style | Wide Mouth |
Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01120001
- Quality Certificate - Lot No.29919012
- Quality Certificate - Lot No.25718009
- Quality Certificate - Lot No.15918006
- Quality Certificate - Lot No.10818003
- Quality Certificate - Lot No.07718002
- Quality Certificate - Lot No.09217008
- Quality Certificate - Lot No.06917007
- Quality Certificate - Lot No.05917002
- Quality Certificate - Lot No.27016010