Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Reusable Plastic Reagent Bottle, Polypropylene with GL-45 PP Screw Cap
Product Number1500P-500

These bottles are manufactured from translucent polypropylene. They are supplied with PP screw top caps.
$124.62 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 1500P-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Capacity | 500 mL |
Bottle Shape | Cylindrical |
Thread Finish | 45 |
Feature | Reusable |
Height With Cap | 174 mm (approx.) |
O.D. | 87 mm (approx.) |
Sterile | No |
Height Without Cap | 172 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07025001
- Quality Certificate - Lot No.14324001
- Quality Certificate - Lot No.27023001
- Quality Certificate - Lot No.31922001
- Quality Certificate - Lot No.30722001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.23921001
- Quality Certificate - Lot No.04121001
- Quality Certificate - Lot No.00220001
- Quality Certificate - Lot No.23819001
- Quality Certificate - Lot No.19217001
- Quality Certificate - Lot No.21412001
- Quality Certificate - Lot No.Generic