
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Phenolic GPI 13-415 Threaded Screw Cap with PTFE Liner
Product Number9998-13
These reusable Corning® caps are fabricated specially formulated resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 13-415 threads and are provided with a glued-in rubber liner over which is firmly bonded a Polytetrafluorethylene (PTFE) interface to provide a highly inert sealing face.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$504.52 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 9998-13 |
Qty./Pk | 288 / Pk |
Qty./Cs | 288 / Cs |
Brand | Corning® |
Cap Style | PTFE liner |
Cap Material | Phenolic |
Cap Color | Black |
Thread Finish | 13 |
Color | Black |
Height | 13.5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22724484
- Quality Certificate - Lot No.00424286
- Quality Certificate - Lot No.31223005
- Quality Certificate - Lot No.28223037
- Quality Certificate - Lot No.26623001
- Quality Certificate - Lot No.13623031
- Quality Certificate - Lot No.09323040
- Quality Certificate - Lot No.06023013
- Quality Certificate - Lot No.03323013
- Quality Certificate - Lot No.01623004
- Quality Certificate - Lot No.32622004
- Quality Certificate - Lot No.27722109
- Quality Certificate - Lot No.24422033
- Quality Certificate - Lot No.21322030
- Quality Certificate - Lot No.18722054
- Quality Certificate - Lot No.15322023
- Quality Certificate - Lot No.12222010
- Quality Certificate - Lot No.09822005
- Quality Certificate - Lot No.08322066
- Quality Certificate - Lot No.05722020
- Quality Certificate - Lot No.00322066
- Quality Certificate - Lot No.33521068
- Quality Certificate - Lot No.31321055
- Quality Certificate - Lot No.29921045
- Quality Certificate - Lot No.21521027
- Quality Certificate - Lot No.17221021
- Quality Certificate - Lot No.13421017
- Quality Certificate - Lot No.09521001
- Quality Certificate - Lot No.07121002
- Quality Certificate - Lot No.04921007