Corning® Reusable Phenolic GPI 18-415 Threaded Screw Cap with PTFE Liner
Product Number9998-18
These reusable Corning® caps are fabricated specially formulated resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 18-415 threads and are provided with a glued-in rubber liner over which is firmly bonded a Polytetrafluorethylene (PTFE) interface to provide a highly inert sealing face.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$451.51 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 9998-18 |
| Qty./Pk | 192 / Pk |
| Qty./Cs | 192 / Cs |
| Brand | Corning® |
| Cap Style | PTFE liner |
| Cap Material | Phenolic |
| Cap Color | Black |
| Thread Finish | 18 |
| Color | Black |
| Height | 17.5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03426040
- Quality Certificate - Lot No.01326140
- Quality Certificate - Lot No.33825041
- Quality Certificate - Lot No.29625003
- Quality Certificate - Lot No.26125056
- Quality Certificate - Lot No.22525049
- Quality Certificate - Lot No.19825083
- Quality Certificate - Lot No.13525024
- Quality Certificate - Lot No.09425045
- Quality Certificate - Lot No.06325022
- Quality Certificate - Lot No.00825023
- Quality Certificate - Lot No.33824337
- Quality Certificate - Lot No.33324063
- Quality Certificate - Lot No.21524010
- Quality Certificate - Lot No.19924026
- Quality Certificate - Lot No.09924040
- Quality Certificate - Lot No.06124031
- Quality Certificate - Lot No.03224034
- Quality Certificate - Lot No.34523005
- Quality Certificate - Lot No.30823002
- Quality Certificate - Lot No.29623016
- Quality Certificate - Lot No.24823009
- Quality Certificate - Lot No.24023004
- Quality Certificate - Lot No.18423005
- Quality Certificate - Lot No.16423055
- Quality Certificate - Lot No.13523053
- Quality Certificate - Lot No.11523001
- Quality Certificate - Lot No.05823024
- Quality Certificate - Lot No.02323003
- Quality Certificate - Lot No.33222027