Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 25 mm Polypropylene Closure, Orange
Product Number26794-25
(This item will be discontinued when inventory reaches “0”)
These Corning® orange polypropylene closures are designed for culture tubes and flasks with long rimless 25mm O.D. necks. Closure offers two positions: open for gas exchange or closed for humidified environment. Internal drip ring minimizes contamination. Closures are autoclavable at 121°C.
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 26794-25 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Cap Style | Closure |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Fits Neck O.D. | 25 mm |
| Color | Orange |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04522002
- Quality Certificate - Lot No.10520012
- Quality Certificate - Lot No.33018012
- Quality Certificate - Lot No.13017010
- Quality Certificate - Lot No.02516005
- Quality Certificate - Lot No.34014012
- Quality Certificate - Lot No.28013016
- Quality Certificate - Lot No.09012015
- Quality Certificate - Lot No.23511017
- Quality Certificate - Lot No.11210012
- Quality Certificate - Lot No.27509012
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.24007012
- Quality Certificate - Lot No.17408020
- Quality Certificate - Lot No.12008021
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.00507011
- Quality Certificate - Lot No.00507001