Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® GL45 Light Gray Polypropylene Screw Cap with Plug Seal
Product Number1395-45LTC2
The Corning® light gray polypropylene caps are autoclavable at 121°C, have a GL45 thread and use a linerless plug seal design for efficient sealing.
$118.80 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 1395-45LTC2 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cap Style | Plug seal |
| Cap Material | Polypropylene |
| Cap Color | Light gray |
| Thread Finish | 45 |
| Color | Light gray |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01326001
- Quality Certificate - Lot No.00625001
- Quality Certificate - Lot No.34023001
- Quality Certificate - Lot No.27722001
- Quality Certificate - Lot No.27322001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.20322001
- Quality Certificate - Lot No.00722001
- Quality Certificate - Lot No.00821001
- Quality Certificate - Lot No.07320001
- Quality Certificate - Lot No.31619001
- Quality Certificate - Lot No.01019001
- Quality Certificate - Lot No.03018001
- Quality Certificate - Lot No.13617001
- Quality Certificate - Lot No.25116001
- Quality Certificate - Lot No.06416001
- Quality Certificate - Lot No.19415001
- Quality Certificate - Lot No.18415001
- Quality Certificate - Lot No.06713001
- Quality Certificate - Lot No.06413001
- Quality Certificate - Lot No.L0000361207
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35406011
- Quality Certificate - Lot No.28407011
- Quality Certificate - Lot No.10607018
- Quality Certificate - Lot No.09106999