
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® GL25 Red Open Top High Temperature (180°C) PBT Screw Cap
Product Number1395-25HTSC

The red Corning® open top polybutylene terephthalate (PBT) high temperature caps have a GL25 thread and are designed to be used with piercible silicone septa (sold separately, see No. 1395-25SS or 1395-25TS). They can be dry heat sterilized at up to 180°C.
$70.16 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1395-25HTSC |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cap Style | High temperature |
Cap Material | Polybutylene terephthalate |
Cap Color | Red |
Thread Finish | 25 |
Color | Red |
Height | 22.5 |
Sterile | No |
Specifications Documents