Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® GL32 Red High Temperature (180°C) PBT Screw Cap
Product Number1395-32HTC
The red Corning® polybutylene terephthalate (PBT) high temperature caps have a GL32 thread, can be dry heat sterilized at up to 180°C and have a Polytetrafluorethylene (PTFE) liner for efficient sealing.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$94.23 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 1395-32HTC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Cap Style | High temperature |
| Cap Material | Polybutylene terephthalate |
| Cap Color | Red |
| Thread Finish | 32 |
| Color | Red |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09814001
- Quality Certificate - Lot No.03514023
- Quality Certificate - Lot No.25513044
- Quality Certificate - Lot No.22513067
- Quality Certificate - Lot No.19813034
- Quality Certificate - Lot No.07013004
- Quality Certificate - Lot No.02813029
- Quality Certificate - Lot No.32012050
- Quality Certificate - Lot No.03812031
- Quality Certificate - Lot No.25011034
- Quality Certificate - Lot No.23611004
- Quality Certificate - Lot No.16310030
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31006072
- Quality Certificate - Lot No.29606034
- Quality Certificate - Lot No.09106999