Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 45 mm ETFE High Temperature Pouring Ring
Product Number1395-45HTR

The Corning® ethylene tetrafluoroethylene (ETFE) pouring rings fit on the lips of PYREX® media bottles with GL45 threads for drip-free pouring and can be dry heat sterilized at up to 180°C.
$222.61 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1395-45HTR |
Qty./Pk | 50 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cap Style | No cap |
Thread Finish | 45 |
Color | Red |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13124001
- Quality Certificate - Lot No.12922001
- Quality Certificate - Lot No.16021001
- Quality Certificate - Lot No.31720001
- Quality Certificate - Lot No.04120001
- Quality Certificate - Lot No.24519001
- Quality Certificate - Lot No.06019001
- Quality Certificate - Lot No.14418001
- Quality Certificate - Lot No.31117001
- Quality Certificate - Lot No.05317001
- Quality Certificate - Lot No.26016001
- Quality Certificate - Lot No.13016001
- Quality Certificate - Lot No.25215001
- Quality Certificate - Lot No.30114002
- Quality Certificate - Lot No.29514001
- Quality Certificate - Lot No.09214001
- Quality Certificate - Lot No.33613001
- Quality Certificate - Lot No.13613001
- Quality Certificate - Lot No.32712001
- Quality Certificate - Lot No.17412001
- Quality Certificate - Lot No.29911001
- Quality Certificate - Lot No.19710001
- Quality Certificate - Lot No.15910001
- Quality Certificate - Lot No.09709001
- Quality Certificate - Lot No.07709001
- Quality Certificate - Lot No.05109004
- Quality Certificate - Lot No.02309026
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35507003
- Quality Certificate - Lot No.35506018