Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® GL45 Orange Polypropylene Screw Cap with Plug Seal
Product Number1395-45LTC
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The Corning® orange polypropylene caps are autoclavable at 121°C, have a GL45 thread and use a linerless plug seal design for efficient sealing.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$101.20 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1395-45LTC |
Qty./Pk | 20 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cap Style | Plug seal |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 45 |
Color | Orange |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18624048
- Quality Certificate - Lot No.15524009
- Quality Certificate - Lot No.12324244
- Quality Certificate - Lot No.09324028
- Quality Certificate - Lot No.07924026
- Quality Certificate - Lot No.03324003
- Quality Certificate - Lot No.00524037
- Quality Certificate - Lot No.33923033
- Quality Certificate - Lot No.27523043
- Quality Certificate - Lot No.24723029
- Quality Certificate - Lot No.15623028
- Quality Certificate - Lot No.12223051
- Quality Certificate - Lot No.10123071
- Quality Certificate - Lot No.03223007
- Quality Certificate - Lot No.01023002