
Corning® GL45 Gray Polypropylene Vented Screw Cap with 0.22 µm PTFE Membrane
Product Number1395-45LTMC

These Corning® gray polypropylene vented caps have a 0.22 µm polytetrafluoroethylene (PTFE) hydrophobic membrane to allow sterile gas exchange while preventing contamination. They are autoclavable at 121°C, have a GL45 thread and use a linerless plug seal design for efficient sealing.
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1395-45LTMC |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cap Style | Vented |
Cap Material | Polypropylene |
Cap Color | Gray |
Thread Finish | 45 |
Color | Gray |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01623002
- Quality Certificate - Lot No.00623001
- Quality Certificate - Lot No.28722005
- Quality Certificate - Lot No.22122004
- Quality Certificate - Lot No.22022003
- Quality Certificate - Lot No.10222002
- Quality Certificate - Lot No.09822001
- Quality Certificate - Lot No.33621004
- Quality Certificate - Lot No.32321003
- Quality Certificate - Lot No.09221002
- Quality Certificate - Lot No.05821001
- Quality Certificate - Lot No.15720001
- Quality Certificate - Lot No.14820001
- Quality Certificate - Lot No.28119003
- Quality Certificate - Lot No.12119001
- Quality Certificate - Lot No.31818002
- Quality Certificate - Lot No.20718001
- Quality Certificate - Lot No.34817002
- Quality Certificate - Lot No.12217002
- Quality Certificate - Lot No.25516002
- Quality Certificate - Lot No.03416001
- Quality Certificate - Lot No.36415002
- Quality Certificate - Lot No.12815001
- Quality Certificate - Lot No.21814001
- Quality Certificate - Lot No.28113004
- Quality Certificate - Lot No.15513003
- Quality Certificate - Lot No.15413002
- Quality Certificate - Lot No.00913001
- Quality Certificate - Lot No.33412003
- Quality Certificate - Lot No.32512002