Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® No.200 Polyethylene Snap Caps
Product Number7666-200
These blue No. 200 PYREX® polyethylene caps provide an economical closure for some volumetric flasks (See Nos. 5580, 5581 and 5600).
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$38.43 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7666-200 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| Cap Color | Blue |
| Snap Cap No. | 200 |
| Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18726007
- Quality Certificate - Lot No.15926085
- Quality Certificate - Lot No.11126050
- Quality Certificate - Lot No.30825076
- Quality Certificate - Lot No.25325005
- Quality Certificate - Lot No.14625024
- Quality Certificate - Lot No.09525014
- Quality Certificate - Lot No.35224003
- Quality Certificate - Lot No.20424012
- Quality Certificate - Lot No.13424050
- Quality Certificate - Lot No.09924011
- Quality Certificate - Lot No.06124086
- Quality Certificate - Lot No.04324004
- Quality Certificate - Lot No.01524014
- Quality Certificate - Lot No.35323040
- Quality Certificate - Lot No.31723050
- Quality Certificate - Lot No.24123023
- Quality Certificate - Lot No.19223055
- Quality Certificate - Lot No.16423018
- Quality Certificate - Lot No.13523037
- Quality Certificate - Lot No.07523021
- Quality Certificate - Lot No.05423012
- Quality Certificate - Lot No.32922011
- Quality Certificate - Lot No.18622085
- Quality Certificate - Lot No.15922011
- Quality Certificate - Lot No.14322065
- Quality Certificate - Lot No.08422006
- Quality Certificate - Lot No.35421041
- Quality Certificate - Lot No.31321024
- Quality Certificate - Lot No.23521008