Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® No.100 Polyethylene Snap Caps
Product Number7666-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These blue No.100 PYREX® polyethylene caps provide an economical closure for some volumetric flasks (See Nos. 5580, 5581 and 5600).

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$27.06 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7666-100 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Cap Color | Blue |
Snap Cap No. | 100 |
Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09125002
- Quality Certificate - Lot No.03225011
- Quality Certificate - Lot No.18424024
- Quality Certificate - Lot No.14924106
- Quality Certificate - Lot No.06124084
- Quality Certificate - Lot No.03424022
- Quality Certificate - Lot No.00824006
- Quality Certificate - Lot No.34223006
- Quality Certificate - Lot No.33323243
- Quality Certificate - Lot No.21923086
- Quality Certificate - Lot No.09023025
- Quality Certificate - Lot No.00623004
- Quality Certificate - Lot No.35522033
- Quality Certificate - Lot No.31422078
- Quality Certificate - Lot No.27722117
- Quality Certificate - Lot No.15422089
- Quality Certificate - Lot No.12322008
- Quality Certificate - Lot No.09522017
- Quality Certificate - Lot No.07622003
- Quality Certificate - Lot No.33421475
- Quality Certificate - Lot No.24521038
- Quality Certificate - Lot No.22821009
- Quality Certificate - Lot No.18421023
- Quality Certificate - Lot No.15321059
- Quality Certificate - Lot No.06021066
- Quality Certificate - Lot No.12520071
- Quality Certificate - Lot No.09320020
- Quality Certificate - Lot No.06620017
- Quality Certificate - Lot No.04220004
- Quality Certificate - Lot No.00920072