Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® No.250 Polyethylene Snap Caps
Product Number7666-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These blue No. 250 PYREX® polyethylene caps provide an economical closure for some volumetric flasks (See Nos. 5580, 5581 and 5600).

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$35.69 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7666-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Cap Color | Blue |
Snap Cap No. | 250 |
Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08425010
- Quality Certificate - Lot No.33424001
- Quality Certificate - Lot No.03424021
- Quality Certificate - Lot No.00824007
- Quality Certificate - Lot No.35323042
- Quality Certificate - Lot No.31723055
- Quality Certificate - Lot No.24023006
- Quality Certificate - Lot No.16423013
- Quality Certificate - Lot No.10023011
- Quality Certificate - Lot No.09023022
- Quality Certificate - Lot No.05423013
- Quality Certificate - Lot No.02523021
- Quality Certificate - Lot No.31222003
- Quality Certificate - Lot No.29822034
- Quality Certificate - Lot No.08422007
- Quality Certificate - Lot No.33521023
- Quality Certificate - Lot No.30521077
- Quality Certificate - Lot No.29321066
- Quality Certificate - Lot No.27221036
- Quality Certificate - Lot No.23521009
- Quality Certificate - Lot No.19421009
- Quality Certificate - Lot No.14121043
- Quality Certificate - Lot No.09721031
- Quality Certificate - Lot No.03521030
- Quality Certificate - Lot No.10420017
- Quality Certificate - Lot No.06620085
- Quality Certificate - Lot No.04220002
- Quality Certificate - Lot No.00820085
- Quality Certificate - Lot No.34019020
- Quality Certificate - Lot No.32719002