Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Lid for Falcon® Sterile Sample Containers, 4.5oz or 8oz (110 mL or 220 mL), Sterile, 20/Bag, 500/Case
Product Number354017
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Lid for Falcon® Sterile Sample Containers, 4.5oz or 8oz (110 mL or 220 mL), Sterile, 20/Bag, 500/Case](https://www.corning.com/catalog/cls/products/3/354017/images/4017-Container-Lid_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Lid for Falcon® Sterile Sample Containers. Use with either 4.5oz or 8oz size containers (Cat. #s 354013, 354014, 354015, and 354020). Sterile, 20/bag, 500/case
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$305.50 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 354017 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14824002
- Quality Certificate - Lot No.13824037
- Quality Certificate - Lot No.05724028
- Quality Certificate - Lot No.00524017
- Quality Certificate - Lot No.32623071
- Quality Certificate - Lot No.32523027
- Quality Certificate - Lot No.27723029
- Quality Certificate - Lot No.33721046
- Quality Certificate - Lot No.33521028
- Quality Certificate - Lot No.33421042
- Quality Certificate - Lot No.33221031
- Quality Certificate - Lot No.33021044
- Quality Certificate - Lot No.32721054
- Quality Certificate - Lot No.32321046
- Quality Certificate - Lot No.31221066
- Quality Certificate - Lot No.03821026
- Quality Certificate - Lot No.03721031
- Quality Certificate - Lot No.02621033
- Quality Certificate - Lot No.01321022
- Quality Certificate - Lot No.01221014
- Quality Certificate - Lot No.00921021
- Quality Certificate - Lot No.00521014
- Quality Certificate - Lot No.35120025
- Quality Certificate - Lot No.30720073
- Quality Certificate - Lot No.30720072
- Quality Certificate - Lot No.30220028
- Quality Certificate - Lot No.28020025
- Quality Certificate - Lot No.26220022
- Quality Certificate - Lot No.11520026
- Quality Certificate - Lot No.01620026