PYREX® 100x50 mm Crystallizing Dish
Product Number3140-100
These flat PYREX® dishes have approximately a 340 mL capacity with rims that are reinforced and fire polished to reduce chipping. They will withstand repeated sterilization (wet or dry) and are ideal for storage and crystallization.
$612.88 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3140-100 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 18 / Cs |
| Brand | PYREX® |
| Capacity | 340 mL |
| Dish Style | Crystalizing |
| Top Style | Heavy duty rim |
| Feature | Reusable |
| Diameter | 100 mm (approx.) |
| Height | 50 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33622002
- Quality Certificate - Lot No.26521002
- Quality Certificate - Lot No.11619002
- Quality Certificate - Lot No.25316002
- Quality Certificate - Lot No.15316002
- Quality Certificate - Lot No.00815002
- Quality Certificate - Lot No.25413002
- Quality Certificate - Lot No.11712002
- Quality Certificate - Lot No.10911002
- Quality Certificate - Lot No.06410002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27407002
- Quality Certificate - Lot No.24107002
- Quality Certificate - Lot No.23408004
- Quality Certificate - Lot No.23406004
- Quality Certificate - Lot No.19707002
- Quality Certificate - Lot No.15608002
- Quality Certificate - Lot No.14407004
- Quality Certificate - Lot No.09106999