Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 170 mL Flat Bottom Evaporating Dishes
Product Number3180-90

These 170 mL PYREX® dishes have rugged beaded rims and are approximately 90x50mm (O.D.xHeight).
$155.72 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3180-90 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 170 mL |
Dish Style | Evaporating |
Top Style | Heavy duty rim |
Feature | Reusable |
O.D. | 90 mm (approx.) |
Height | 50 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16017002
- Quality Certificate - Lot No.09012002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.9108002
- Quality Certificate - Lot No.29336006
- Quality Certificate - Lot No.09908002
- Quality Certificate - Lot No.09108002
- Quality Certificate - Lot No.09106999