Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Class A Mixing Volumetric Flask with Glass Standard Taper Stopper
Product Number5820-1L
These 1L Class A PYREX® mixing volumetric flasks have an upper bulb, located between the Standard Taper stopper and the capacity graduation to assist in the mixing of liquids or powders when shaken. This bulb is approximately one-tenth the flask rated capacity of the flask. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 22 Standard Taper glass stoppers. For replacement stoppers see No. 7650. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,489.91 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 5820-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.3 mL |
| Standard Taper Stopper No. | 22 |
| Height | 323 mm (approx.) |
| O.D. | 125 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Mixing bulb |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25026029
- Quality Certificate - Lot No.15226002
- Quality Certificate - Lot No.10326041
- Quality Certificate - Lot No.19524002
- Quality Certificate - Lot No.01921025
- Quality Certificate - Lot No.21020017
- Quality Certificate - Lot No.10420015
- Quality Certificate - Lot No.29019024
- Quality Certificate - Lot No.30817004
- Quality Certificate - Lot No.11017003
- Quality Certificate - Lot No.08217018
- Quality Certificate - Lot No.17416003
- Quality Certificate - Lot No.32815017
- Quality Certificate - Lot No.28115023
- Quality Certificate - Lot No.23115023
- Quality Certificate - Lot No.28814012
- Quality Certificate - Lot No.10813005
- Quality Certificate - Lot No.21512039
- Quality Certificate - Lot No.19912009
- Quality Certificate - Lot No.17212064
- Quality Certificate - Lot No.32210040
- Quality Certificate - Lot No.06810035
- Quality Certificate - Lot No.01609007
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.016109007