PYREX® 125 mL Long Neck Boiling Flask, Flat Bottom and Tooled Mouth
Product Number4060-125
(This is the suggested replacement for 4060-50.)
These 125 mL PYREX® flat bottom boiling flasks have long necks with tooled mouths and take a No. 2 rubber stopper. They are manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4060-125 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 125 mL |
| Flask Shape | Flat bottom |
| Top Style | Tooled mouth |
| Neck Style | Long |
| Stopper Style | No stopper |
| Feature | Reusable |
| Rubber Stopper No. | 2 |
| Height | 120 mm (approx.) |
| O.D. | 68 mm (approx.) |
| Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24225004
- Quality Certificate - Lot No.16525008
- Quality Certificate - Lot No.08725064
- Quality Certificate - Lot No.07524003
- Quality Certificate - Lot No.24023049
- Quality Certificate - Lot No.24622031
- Quality Certificate - Lot No.20622032
- Quality Certificate - Lot No.33721036
- Quality Certificate - Lot No.18221039
- Quality Certificate - Lot No.13319030
- Quality Certificate - Lot No.11519053
- Quality Certificate - Lot No.06719023
- Quality Certificate - Lot No.03719018
- Quality Certificate - Lot No.30518017
- Quality Certificate - Lot No.30418100
- Quality Certificate - Lot No.25418043
- Quality Certificate - Lot No.21418001
- Quality Certificate - Lot No.03218068
- Quality Certificate - Lot No.01018041
- Quality Certificate - Lot No.27717026
- Quality Certificate - Lot No.24817086
- Quality Certificate - Lot No.15617040
- Quality Certificate - Lot No.12517039
- Quality Certificate - Lot No.27816047
- Quality Certificate - Lot No.13916042
- Quality Certificate - Lot No.09216030
- Quality Certificate - Lot No.34515038
- Quality Certificate - Lot No.28015205
- Quality Certificate - Lot No.21915068
- Quality Certificate - Lot No.12215013