Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5L Four Neck Distilling Flask with 45/50 Center and 24/40 Side Vertical Neck Standard Taper Joints
Product Number4935-5L
Standard Taper JointsThese 5L PYREX® four neck flasks have three vertical side necks with 24/40 outer Standard Taper joints placed 90° apart and a larger center neck with a vertical 45/50 Standard Taper joint.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,067.95 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4935-5L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 5000 mL |
| Flask Shape | Multi neck |
| Top Style | Standard Taper Joint |
| Neck Style | Vertical |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Center Neck Joint | 45/50 |
| Height | 300 mm (approx.) |
| O.D. | 221 mm (approx.) |
| Flask Style | Distilling |
Specifications Documents