Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 4L Filtering Flask without Sidearm Tubulation
Product Number5320-4L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 4L PYREX® flasks, without tubulations, are blown in special molds in shapes designed to give maximum mechanical strength
- Marked to avoid confusion with similar sizes of Erlenmeyer flasks
- Graduated to show their approximate capacity
- Permanent white enamel graduations and marking spots
- Beaded rim uses a No. 12 rubber stopper

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
Product Number | 5320-4L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 4000 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 500 mL |
Rubber Stopper No. | 12 |
Height | 372 mm (approx.) |
O.D. | 198 mm (approx.) |
Flask Style | Filtering |
Flask Feature | Heavy wall |
Tubulation Style | None |
Sterile | No |
Graduation Range | 1500 - 3500 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19025016
- Quality Certificate - Lot No.07325019
- Quality Certificate - Lot No.01625017
- Quality Certificate - Lot No.21824035
- Quality Certificate - Lot No.13524069
- Quality Certificate - Lot No.09624034
- Quality Certificate - Lot No.03724026
- Quality Certificate - Lot No.03124055
- Quality Certificate - Lot No.35523026
- Quality Certificate - Lot No.27323001
- Quality Certificate - Lot No.20323017
- Quality Certificate - Lot No.16423322
- Quality Certificate - Lot No.10223025
- Quality Certificate - Lot No.00623031
- Quality Certificate - Lot No.35322041
- Quality Certificate - Lot No.27622017
- Quality Certificate - Lot No.27122059
- Quality Certificate - Lot No.18022092
- Quality Certificate - Lot No.13022118
- Quality Certificate - Lot No.34321047
- Quality Certificate - Lot No.27421036
- Quality Certificate - Lot No.22921064
- Quality Certificate - Lot No.20221082
- Quality Certificate - Lot No.15121041
- Quality Certificate - Lot No.12021013
- Quality Certificate - Lot No.06821012
- Quality Certificate - Lot No.04321013
- Quality Certificate - Lot No.08520236
- Quality Certificate - Lot No.02320032
- Quality Certificate - Lot No.33819053