Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Three Neck Distilling Flask with 24/40 Center Vertical and Side Angled Neck Standard Taper Joints
Product Number4965A-1L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 1L PYREX® three neck flasks have two angled side necks at the same height with 24/40 Standard Taper outer joints and a center neck with a vertical 24/40 Standard Taper joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$351.52 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 4965A-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Angled |
Stopper Style | Rubber |
Feature | Reusable |
Standard Taper Center Neck Joint | 24/40 |
Height | 185 mm (approx.) |
O.D. | 130 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20624139
- Quality Certificate - Lot No.22223027
- Quality Certificate - Lot No.10123007
- Quality Certificate - Lot No.07223032
- Quality Certificate - Lot No.02123043
- Quality Certificate - Lot No.14822057
- Quality Certificate - Lot No.03322018
- Quality Certificate - Lot No.17521043
- Quality Certificate - Lot No.21320027
- Quality Certificate - Lot No.06520029
- Quality Certificate - Lot No.17017051
- Quality Certificate - Lot No.06017048
- Quality Certificate - Lot No.04017066
- Quality Certificate - Lot No.34916082
- Quality Certificate - Lot No.30116039
- Quality Certificate - Lot No.25216043
- Quality Certificate - Lot No.14816049
- Quality Certificate - Lot No.28214005
- Quality Certificate - Lot No.24714020
- Quality Certificate - Lot No.21114041
- Quality Certificate - Lot No.23513002
- Quality Certificate - Lot No.20613026
- Quality Certificate - Lot No.15613050
- Quality Certificate - Lot No.10813048
- Quality Certificate - Lot No.08013025
- Quality Certificate - Lot No.35512029
- Quality Certificate - Lot No.30612196
- Quality Certificate - Lot No.25512059
- Quality Certificate - Lot No.03212255
- Quality Certificate - Lot No.31111082