Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Three Neck Distilling Flask with Vertical Neck 24/40 Standard Taper Joints
Product Number4950-1L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The three necks are the same height. Each neck has a standard taper 24/40 joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$987.73 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4950-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Vertical |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 24/40 |
Height | 185 mm (approx.) |
O.D. | 130 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12424008
- Quality Certificate - Lot No.20723353
- Quality Certificate - Lot No.12823044
- Quality Certificate - Lot No.04723001
- Quality Certificate - Lot No.30822003
- Quality Certificate - Lot No.28122025
- Quality Certificate - Lot No.21322015
- Quality Certificate - Lot No.21022026
- Quality Certificate - Lot No.34121034
- Quality Certificate - Lot No.17721027
- Quality Certificate - Lot No.11921008
- Quality Certificate - Lot No.13320079
- Quality Certificate - Lot No.32519021
- Quality Certificate - Lot No.26919037
- Quality Certificate - Lot No.15619003
- Quality Certificate - Lot No.06419041
- Quality Certificate - Lot No.00419006
- Quality Certificate - Lot No.33418038
- Quality Certificate - Lot No.25018038
- Quality Certificate - Lot No.13618060
- Quality Certificate - Lot No.07218027
- Quality Certificate - Lot No.32917007
- Quality Certificate - Lot No.29117030
- Quality Certificate - Lot No.12517022
- Quality Certificate - Lot No.06017005
- Quality Certificate - Lot No.00217035
- Quality Certificate - Lot No.35616066
- Quality Certificate - Lot No.29216028
- Quality Certificate - Lot No.26516045
- Quality Certificate - Lot No.19716004