Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Three Neck Distilling Flask with Vertical Neck 24/40 Standard Taper Joints
Product Number4950-2L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The three necks are the same height. Each neck has a standard taper 24/40 joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,299.55 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4950-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Vertical |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 24/40 |
Height | 215 mm (approx.) |
O.D. | 162 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17324034
- Quality Certificate - Lot No.24123041
- Quality Certificate - Lot No.20823003
- Quality Certificate - Lot No.01123012
- Quality Certificate - Lot No.33621017
- Quality Certificate - Lot No.20521024
- Quality Certificate - Lot No.24019075
- Quality Certificate - Lot No.04419017
- Quality Certificate - Lot No.25717014
- Quality Certificate - Lot No.17417048
- Quality Certificate - Lot No.30016012
- Quality Certificate - Lot No.22116070
- Quality Certificate - Lot No.30115048
- Quality Certificate - Lot No.26815025
- Quality Certificate - Lot No.03515085
- Quality Certificate - Lot No.33614029
- Quality Certificate - Lot No.30014051
- Quality Certificate - Lot No.12914029
- Quality Certificate - Lot No.11414026
- Quality Certificate - Lot No.33813025
- Quality Certificate - Lot No.26413009
- Quality Certificate - Lot No.23513004
- Quality Certificate - Lot No.15913031
- Quality Certificate - Lot No.13013037
- Quality Certificate - Lot No.24712051
- Quality Certificate - Lot No.23612104
- Quality Certificate - Lot No.17712049
- Quality Certificate - Lot No.17611024
- Quality Certificate - Lot No.34310026
- Quality Certificate - Lot No.27910106