Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Three Neck Distilling Flask with Vertical Neck Standard Taper Joints
Product Number4960-1L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 1L PYREX® three neck flasks have two vertical side necks with 24/40 full length outer Standard Taper joints and a larger vertical center neck with a full length 34/45 Standard Taper joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,071.91 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4960-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Vertical |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 34/45 |
Height | 190 mm (approx.) |
O.D. | 130 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20624138
- Quality Certificate - Lot No.31423055
- Quality Certificate - Lot No.07223038
- Quality Certificate - Lot No.23922048
- Quality Certificate - Lot No.13922006
- Quality Certificate - Lot No.28720047
- Quality Certificate - Lot No.00419003
- Quality Certificate - Lot No.24717064
- Quality Certificate - Lot No.21416026
- Quality Certificate - Lot No.19516018
- Quality Certificate - Lot No.02316009
- Quality Certificate - Lot No.26715051
- Quality Certificate - Lot No.21115050
- Quality Certificate - Lot No.00615029
- Quality Certificate - Lot No.24514037
- Quality Certificate - Lot No.01114033
- Quality Certificate - Lot No.34713003
- Quality Certificate - Lot No.22013044
- Quality Certificate - Lot No.00213031
- Quality Certificate - Lot No.35512031
- Quality Certificate - Lot No.17212028
- Quality Certificate - Lot No.17411054
- Quality Certificate - Lot No.06311005
- Quality Certificate - Lot No.13310043
- Quality Certificate - Lot No.00610018
- Quality Certificate - Lot No.28009111
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.13508002
- Quality Certificate - Lot No.09108999