
PYREX® 250 mL Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper
Product Number5635-250

These 250 mL PYREX® wide mouth volumetric flasks are calibrated to Class A tolerances and are designed for microchemical work. The heavy duty, wide mouth facilitates filling and mixing. Supplied with interchangeable No. 19 Standard Taper PYREX® ground glass stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 5635-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.12 mL |
Standard Taper Stopper No. | 19 |
Height | 180 mm (approx.) |
O.D. | 87 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.13925002
- Quality Certificate - Lot No.30224001
- Quality Certificate - Lot No.12324250
- Quality Certificate - Lot No.06224024
- Quality Certificate - Lot No.03823012
- Quality Certificate - Lot No.29122029
- Quality Certificate - Lot No.15822020
- Quality Certificate - Lot No.14422004
- Quality Certificate - Lot No.24321004
- Quality Certificate - Lot No.17521001
- Quality Certificate - Lot No.34620029
- Quality Certificate - Lot No.31420032
- Quality Certificate - Lot No.17020020
- Quality Certificate - Lot No.14720011
- Quality Certificate - Lot No.07720030
- Quality Certificate - Lot No.28419018
- Quality Certificate - Lot No.26119060
- Quality Certificate - Lot No.20519127
- Quality Certificate - Lot No.08819014
- Quality Certificate - Lot No.01619004
- Quality Certificate - Lot No.29618026
- Quality Certificate - Lot No.12918010
- Quality Certificate - Lot No.10418008
- Quality Certificate - Lot No.33217026
- Quality Certificate - Lot No.27117019
- Quality Certificate - Lot No.16417004
- Quality Certificate - Lot No.00317025
- Quality Certificate - Lot No.33416028
- Quality Certificate - Lot No.25616005
- Quality Certificate - Lot No.18016030